IESNA:LM-63-2002
[TEST]P1440204
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A4-D-U-ASYM-U-7040
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.34A 40.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]8.7%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4156.8
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 40.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
53.0 48.3 68.7 84.5 101.9 116.5 125.8 132.8 140.4 146.8 154.3 160.8 167.7 173.6 180.0 187.0 198.6 217.2 249.3 300.0 
362.3 466.5 589.4 722.2 849.8 937.7 1012.3 1079.2 1138.1 1193.4 1240.6 1281.9 1286.0 1277.9 1256.9 1242.9 
1192.8 1131.1 1068.2 984.9 883.0 653.5 389.1 244.0 187.5 161.9 149.1 139.8 132.2 124.6 114.7 104.8 93.2 79.2 
65.2 52.4 40.2 28.5 21.0 15.7 12.2 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 48.9 67.6 85.0 102.5 115.3 124.6 132.2 139.2 146.2 153.8 159.6 166.6 172.4 178.8 186.4 197.4 216.1 248.1 296.5 
368.1 468.3 595.2 733.9 847.4 933.6 1008.2 1074.6 1139.8 1189.9 1238.2 1266.8 1273.2 1259.8 1238.2 1223.7 
1178.3 1120.0 1055.4 976.7 865.5 662.2 390.2 241.7 184.0 159.6 147.4 138.0 130.5 122.9 113.6 103.7 92.0 78.6 
65.2 52.4 39.6 28.5 21.0 16.3 11.6 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 49.5 67.0 85.0 101.9 114.7 123.5 131.0 138.6 146.2 153.2 159.0 165.4 170.7 177.1 184.6 195.1 215.5 248.1 301.1 
375.1 470.6 594.7 731.5 843.9 922.0 995.4 1054.2 1113.6 1158.5 1196.3 1212.6 1209.1 1199.2 1171.3 1149.7 
1103.1 1046.6 990.1 920.2 826.5 644.7 382.1 237.0 183.5 159.0 146.2 136.9 129.3 122.3 113.0 103.1 92.0 79.8 
66.4 53.0 40.2 29.1 21.5 16.3 12.2 8.2 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 51.8 66.4 83.3 99.6 113.6 122.3 130.5 136.9 144.4 152.0 157.8 163.7 169.5 175.9 182.9 195.7 215.5 251.0 303.4 
379.7 469.4 580.7 708.2 802.0 874.2 956.9 1009.9 1066.4 1107.8 1139.2 1150.9 1141.6 1141.0 1124.1 1108.9 
1067.6 1011.1 952.9 885.3 786.9 615.6 386.2 236.5 178.2 156.1 143.3 134.5 127.0 120.0 112.4 101.9 92.0 79.8 
67.0 53.6 41.4 29.1 21.5 15.7 11.6 7.6 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 54.2 67.0 82.1 96.7 110.1 120.0 128.1 135.1 142.7 150.3 156.1 161.3 166.0 172.4 179.4 191.6 215.5 253.9 306.4 
388.5 487.5 609.2 727.5 827.1 901.6 982.0 1038.5 1086.2 1129.9 1164.3 1177.7 1172.4 1174.8 1159.6 1144.5 
1107.8 1050.7 988.4 919.1 824.1 676.2 413.5 247.0 187.0 160.8 147.9 138.0 130.5 122.9 114.2 104.3 93.8 81.0 
68.7 55.3 42.5 29.7 21.5 15.7 11.6 7.6 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 55.3 66.4 80.4 93.2 106.6 117.1 124.6 132.2 139.2 146.2 152.0 157.3 161.9 167.2 174.1 187.0 209.7 250.4 305.8 
381.5 481.1 597.6 718.7 804.3 883.5 950.5 1009.4 1055.9 1096.7 1124.1 1130.5 1134.6 1117.1 1111.3 1094.4 
1068.2 1015.8 956.3 890.5 810.7 670.4 432.7 254.5 187.5 161.3 147.9 138.0 129.9 122.3 113.6 104.3 94.4 82.1 
68.7 55.9 41.9 30.9 21.5 16.3 11.6 7.0 2.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 56.5 65.2 76.9 89.1 101.3 111.8 119.4 127.0 134.5 140.9 146.8 152.0 156.1 160.8 166.6 178.8 202.7 242.3 296.5 
371.6 460.1 581.8 702.4 791.5 856.8 925.5 982.0 1038.5 1076.9 1108.9 1109.5 1109.5 1096.7 1087.4 1071.1 
1046.0 997.1 941.8 876.0 794.4 674.5 434.5 254.5 187.5 160.8 147.4 136.9 129.3 120.6 113.6 104.3 94.4 83.3 
70.5 57.1 42.5 30.9 21.5 16.3 11.6 7.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 55.3 63.5 72.8 83.9 96.1 106.0 114.7 122.3 129.9 136.3 141.5 146.2 149.7 153.2 159.0 172.4 198.6 239.4 300.5 
375.7 471.2 587.7 694.8 775.2 831.1 885.9 934.8 980.2 1013.4 1035.6 1036.7 1045.5 1015.8 1009.4 1002.4 
977.3 930.1 878.9 823.0 754.2 645.9 421.7 247.0 181.1 155.5 142.7 134.0 126.4 118.8 111.2 101.9 92.6 82.1 
69.3 56.5 41.9 29.7 21.0 15.7 10.5 6.4 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 54.7 61.2 69.9 79.2 90.9 101.3 109.5 117.1 124.1 129.9 135.1 139.2 142.1 145.6 150.8 162.5 188.7 228.9 282.5 
358.8 446.1 560.3 658.7 739.1 794.4 849.2 904.5 951.7 986.1 1008.2 1011.1 1018.7 1005.3 1006.4 999.4 
969.7 920.8 867.2 807.8 746.1 646.5 439.7 252.2 181.7 153.2 139.2 131.0 124.1 115.3 107.7 98.4 89.7 79.2 
67.0 53.6 39.0 27.4 19.8 14.6 9.9 5.2 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 55.3 58.2 68.7 75.7 85.6 94.9 102.5 110.1 116.5 122.3 126.4 130.5 132.8 135.7 139.8 149.7 172.4 210.3 260.3 
327.3 416.4 514.9 612.1 684.4 739.1 783.4 828.2 869.6 901.0 924.9 929.0 931.9 931.9 926.6 921.4 
893.4 846.3 790.4 739.7 685.5 597.6 410.6 244.6 172.4 146.2 131.6 124.1 117.1 109.5 101.3 92.6 84.5 73.4 
61.2 48.9 35.5 25.0 18.6 13.4 9.3 5.2 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 54.2 55.3 66.4 73.4 82.1 91.4 99.0 105.4 111.8 117.7 122.3 125.8 128.7 130.5 135.1 145.0 165.4 199.8 247.0 
309.3 397.2 492.2 584.2 650.0 704.2 750.2 794.4 837.5 864.9 887.0 893.4 891.7 895.8 892.3 884.7 
853.8 811.9 760.1 717.6 662.2 573.7 399.0 238.8 168.9 142.1 127.0 120.6 113.0 106.0 97.8 89.7 80.4 70.5 
58.2 46.6 33.2 23.9 16.9 12.2 8.2 4.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 53.0 52.4 63.5 69.9 78.6 87.4 94.4 100.8 107.2 112.4 117.1 120.6 123.5 125.2 129.3 138.0 158.4 189.3 238.2 
297.6 374.5 461.3 553.3 619.1 676.2 722.2 760.1 796.8 828.2 855.0 865.5 862.6 873.1 870.7 859.7 
833.5 785.7 735.0 692.5 641.8 556.2 385.6 228.9 163.7 136.9 122.9 116.5 108.9 101.9 94.4 85.6 76.9 66.4 
55.3 43.7 31.5 22.1 15.7 11.1 7.0 3.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 50.7 45.4 56.5 64.6 72.2 79.8 86.2 92.0 96.7 101.9 106.6 110.7 113.6 115.9 118.2 125.8 142.7 170.1 212.0 
266.2 336.1 429.8 509.0 570.8 620.3 662.8 698.3 732.1 762.4 785.1 801.4 794.4 805.5 797.3 786.3 
758.9 722.8 676.2 639.5 587.7 517.8 359.4 213.2 154.9 127.0 114.2 106.6 100.2 92.6 85.6 78.0 69.9 60.6 
49.5 39.0 27.4 18.6 13.4 9.3 5.8 2.3 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 49.5 39.0 50.1 58.2 65.8 72.2 78.0 82.7 87.9 92.0 96.7 100.2 103.7 106.6 109.5 115.3 128.7 151.4 183.5 
230.6 289.5 361.1 433.9 489.8 532.9 569.6 605.1 634.3 659.3 677.4 692.5 684.4 688.4 684.9 673.9 652.3 
620.9 585.9 552.1 506.7 438.6 304.6 184.6 136.3 111.2 100.8 93.2 87.4 81.0 74.6 68.1 60.6 52.4 42.5 32.6 23.3 
16.3 11.6 7.6 4.7 2.3 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 43.7 34.9 43.1 51.8 60.0 66.4 71.1 75.1 79.8 83.9 87.4 90.9 94.4 97.3 100.2 104.8 114.2 132.8 159.6 199.8 
247.5 308.7 365.2 411.8 443.2 474.1 501.5 530.0 551.6 569.6 583.6 573.7 580.1 574.3 562.0 542.2 512.0 481.7 450.8 
413.5 357.6 251.0 158.4 115.3 95.5 85.6 78.6 72.8 67.6 62.3 56.5 49.5 42.5 34.4 25.6 18.1 12.8 9.3 6.4 3.5 1.7 0.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 38.4 30.9 37.9 45.4 53.6 60.0 64.1 67.6 70.5 74.0 77.5 80.4 83.3 86.2 89.1 93.8 101.3 115.9 137.5 166.0 
203.9 249.3 293.5 326.2 353.0 376.8 400.7 424.6 442.6 457.8 468.9 461.3 467.7 459.5 449.1 430.4 407.1 380.9 356.4 
326.7 284.2 200.4 131.6 97.3 81.0 72.2 65.2 59.4 54.2 48.9 43.7 38.4 32.0 25.6 19.2 14.0 9.9 6.4 4.1 2.3 0.6 0.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 34.4 27.4 32.6 39.6 47.8 54.2 57.7 60.6 63.5 66.4 69.3 72.2 75.7 78.6 82.1 86.8 93.2 103.7 119.4 140.4 
167.7 200.9 232.4 258.0 276.7 294.1 314.5 332.0 348.3 361.1 373.9 370.4 375.1 366.3 355.3 338.4 321.5 302.9 284.8 
261.5 224.8 163.1 107.7 81.5 67.0 59.4 53.0 47.8 43.1 39.0 34.4 29.7 24.5 19.8 14.6 10.5 7.6 5.2 3.5 1.7 1.2 0.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.0 32.6 24.5 28.0 34.4 43.1 49.5 52.4 54.7 57.7 60.6 63.5 66.4 69.3 72.2 76.3 80.4 85.6 93.8 105.4 121.1 140.9 
161.3 184.0 202.1 214.3 224.2 235.9 247.0 252.8 255.7 258.0 259.2 255.1 249.3 240.5 232.4 223.1 213.2 199.8 182.3 
159.0 116.5 81.0 63.5 53.6 47.2 42.5 38.4 34.4 30.9 26.8 23.3 19.2 15.1 11.6 8.7 5.8 4.7 2.9 1.7 0.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
53.0 32.6 22.1 25.6 30.3 40.2 46.6 49.5 51.8 53.6 56.5 58.2 60.6 63.5 66.4 70.5 75.1 80.4 87.4 94.9 105.4 118.8 
131.0 143.9 154.9 161.9 171.8 180.0 191.0 196.3 198.6 198.6 199.8 198.0 193.9 188.1 182.3 174.7 164.8 154.3 138.0 
117.7 87.9 66.4 54.2 47.2 41.4 37.3 33.8 30.3 26.2 22.7 19.2 15.7 12.8 9.9 7.6 5.2 4.1 2.9 1.7 1.2 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
53.0 33.8 19.8 22.7 28.5 37.3 45.4 47.8 49.5 51.3 53.6 55.3 57.7 60.6 62.9 67.0 71.6 76.3 82.1 88.5 95.5 103.1 110.1 
119.4 127.6 136.3 146.8 160.2 168.3 179.4 186.4 189.3 189.9 189.9 185.8 181.7 176.5 169.5 157.3 145.0 128.7 107.7 
79.8 60.0 49.5 43.1 38.4 34.4 30.9 27.4 23.9 20.4 16.9 14.0 11.1 8.7 6.4 4.7 3.5 2.3 1.2 0.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
53.0 33.8 19.8 22.1 28.5 36.7 44.8 47.8 49.5 51.3 53.6 55.3 57.7 60.0 62.9 66.4 71.1 75.7 82.1 88.5 94.4 101.3 108.3 
115.9 124.6 132.8 141.5 154.3 169.5 178.8 184.0 189.3 191.6 193.4 192.8 191.0 184.6 175.3 161.9 149.1 132.8 111.2 
82.1 61.7 50.1 43.7 38.4 34.9 30.9 28.0 23.9 20.4 16.9 14.0 11.1 8.7 6.4 4.7 3.5 2.3 1.2 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
